text.skipToContent text.skipToNavigation

Cablobend Flex Wire Mesh Tray

Cablobend Cablofil
Series
Cablobend Systems give you the freedom for true cable tray flexibility by allowing you to create the bends and drops that you need without cutting. No more cutting unless shortening the length! Every data center requires numerous cable tray bends and drops—sometimes thousands in just one installation.

With traditional cutting and bending, each drop can take over four hours to complete; with Cablobend Systems, you have the freedom to flexibly create the bends and drops that you need.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Cablobend Systems give you the freedom for true cable tray flexibility by allowing you to create the bends and drops that you need without cutting. No more cutting unless shortening the length! Every data center requires numerous cable tray bends and drops—sometimes thousands in just one installation.

With traditional cutting and bending, each drop can take over four hours to complete; with Cablobend Systems, you have the freedom to flexibly create the bends and drops that you need.
  • Cut-Free Bend Formation: Flexible wires form vertical and horizontal bends without cutting the tray, helping reduce installation time, tools and sharp-edge risks.
  • Adjustable to 90 Degrees: Bends vertically or horizontally up to 90 degrees to accommodate elevation changes, turns and complex pathway configurations.
  • Preassembled for Faster Installation: Arrives premade and ready to shape, helping increase prefabrication efficiency and complete each bend in minutes.
  • Included Rigidity Clips: Supplied clips connect sections and add strength where additional pathway rigidity is required.
  • Multiple Sizes and Finishes: Available in 2-, 4- and 6-inch heights; 6-, 8-, 12-, 18- and 24-inch widths; and electrozinc or black finishes.

Specifications

General Info
Product Type Cablobend
Application Sector Data Center
Product Line Cablofil
Additional Information
Product Environmental Profile Yes

Additional Information

Cablofil Product Code

Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.


Q & A

Recently Viewed