text.skipToContent text.skipToNavigation

PLEXO3KIT - GRAY PLASTIC (2D,3W,3L)Twist-on Junction Box Kit [350537]

PLEXO3KIT Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plexo is a junction box that can be directly installed on the sides, bottom or corner of any CF series Cablofil tray. Attaches to Cablofil tray with a 45° twist and uses no special hardware. Available in 2 sizes, PLEXO3 and PLEXO4 junction boxes features quality plastic construction and features 7 membrane glands for quick and secure cable attachment without the need for cable connection hardware.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Attachment: Easty 45 degree twist-on attachment to any CF Series Cablofil tray.
  • 7 Membrane glands: Make for quick cabling attachment.
  • Two Sizes: Available in 4'' and 4.7'' box sizes.
  • Box features standard knockouts on 4 sides.
  • Excellent impact resistance (IK07).
  • Self-Extinguishing: Plastic construction is self-extinguishing (1200 degrees F).
  • Halogen Free Formula.
  • Premium quality plastic construction: Plexo box IP55 maintained.
  • No additional hardware needed.

Specifications

General Info
Finish Other
Product Line Cablofil
Country Of Origin France
UPC Number 800388046887
Dimensions
Product Depth US 2.167 in
Product Height US 3.54 in
Product Volume US 0.016 cu ft
Product Width US 3.54 in
Product Weight US 0.31 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;