Wire Mesh Center Hanger
SF 50 / SF 100
Cablofil
Series
A series reflects connected component products for individual purchase.
The Wire Mesh center hanger suspends trays from threaded rod, providing stable support with quick, hardware-efficient installation. Wire mesh tray ceiling supports suspend and stabilize tray systems overhead, providing reliable load support, flexible mounting options with compatible hardware, and efficient use of vertical space for clean, scalable installations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Wire Mesh center hanger suspends trays from threaded rod, providing stable support with quick, hardware-efficient installation. Wire mesh tray ceiling supports suspend and stabilize tray systems overhead, providing reliable load support, flexible mounting options with compatible hardware, and efficient use of vertical space for clean, scalable installations.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
Wire Mesh Cable Tray delivers reliable, high-performance cable management with an open design that enhances airflow, reduces heat buildup, and maximizes cable capacity. Its modular system enables fast installation, easy routing, and seamless future upgrades. The cable tray system offers a fast, flexible, and adaptable solution for cable management with easy installation and maintenance.
- Single-Rod Suspension: Supports wire mesh cable tray from one central threaded rod, reducing the support hardware required for overhead installations.
- Cable-Protecting Suspension Tube: The integrated tube shields cables as they pass beneath the hanger, helping prevent contact with the threaded rod.
- 6- to 24-Inch Tray Compatibility: Available for nominal tray widths of 6, 8, 12, 18, 20 and 24 inches, with offset suspension tubes on the 6- and 18-inch models to avoid the tray’s center wire.
- Up to 440-Pound Safe Working Load: Load ratings range from 218 to 440 pounds depending on hanger size, with balanced cable loading recommended.
- 3/8- and 1/2-Inch Threaded Rod Compatibility: Accepts both common rod sizes, with 1/2-inch rod recommended for 20- and 24-inch trays. Threaded rod, nuts and washers are sold separately.
Specifications
General Info
| Product Type | Supports | ||
| Application Sector | Data Center | ||
| Product Line | Cablofil |
Additional Information
| Product Environmental Profile | Yes |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use this chart to identify your part numbers when ordering or specifying any Cablofil product.
Resources (11)
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
White Papers & Tech Bulletins
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS P | Cablofil
Fas Profile supports trapeze-mounted trays, providing secure suspension with flexible installation using threaded rod hardware.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AS | Cablofil
Trapeze supports suspend trays from threaded rods, providing stable overhead routing with flexible mounting options.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FAS C | Cablofil
Ceiling bracket suspends trays under ceilings or overhangs, providing secure support with fast, hardware-efficient mounting.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTAA | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BTSB | Wiremold
Low profile cover designed to attach to the EFB45S style floor boxes.

