2 Gang Ceiling Panel Faceplate
LCP-PS-FP-2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
White steel faceplate designed for use with the Ceiling Panel system. Maintains a clean, consistent ceiling appearance while supporting future configuration changes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Standardized & Fully Specifiable. Simplifies and streamlines design, bidding and approvals.
- Integrated & Field-Configurable Services. Power, data and lab utilities like air, gas and vacuum in one panel.
- Faster Alternative to Custom Fabrication. A faster, simpler path than traditional shop-built solutions.
- Clean, Consistent Aesthetic. Delivers a uniform ceiling appearance with repeatable quality.
- Ideal for healthcare , research facilities, commercial, education and quick service restaurant environments.
- Designed for Change. Reconfigurable/updatable for changing needs.
Specifications
General Info
| Color | White | ||
| Type | Electrical Ceiling Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare, Healthcare, Hospitality, Industrial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Sheet Metal | ||
| Installation Location | Drop Ceiling | ||
| Number of Receptacles | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776200812 |
Dimensions
| Product Depth US | 0.06 in | ||
| Product Length US | 12.0 in | ||
| Product Width US | 5.0 in |
Trade Programs
| USMCA | Yes | ||
| BAA | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 60 A | ||
| Seismic Tested | No | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Is Tamper-Resistant | No | ||
| Load Capacity | 100 lb | ||
| Mounting Type | Screw-on Mount | ||
| Number of Gangs | 2 | ||
| Number of Holes | 8 | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1




