
Ratchet-Pro Series Multiple Service Floor Box Cover Kit
RPAV3CTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Kit comes complete with (1) prewired 20A duplex receptacle, (receptacle can be wired as a standard receptacle, or isolated ground), flange and slide holder, adapter ring to secure into the boxes, divider (RP-DIV), Wiremold CM Series open system adapters (unloaded), Ortronics Series II, and TracJack adapters and adapter to accept AVIP or Extron Electronics MAAP devices. Modular jacks and A/V connectors sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Kit comes complete with (1) prewired 20A duplex receptacle, (receptacle can be wired as a standard receptacle, or isolated ground).
- Flange and slide holder, adapter ring to secure into the boxes, divider (RP-DIV), Wiremold CM Series open system adapters (unloaded), Ortronics Series II, and TracJack adapters and adapter to accept AVIP or Extron Electronics MAAP devices.
- Modular jacks and A/V connectors sold separately.
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564081777 |
Dimensions
Product Weight US | 2.3 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Service Capacity | Multiple | ||
Number of Outlets | 2 |
Resources
Instruction Sheet
CAD Drawings
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need 2 cat 5 inserts and 2 Extron(?) inserts for each of 2 trims I need top replace. What is included with the RPAV3CTCBK and what part numbers do I need to order? Ihave a picture of the trim with the inserts visibleble How can I send the picture
Hello. We offer a replacement subpack that includes all the communication inserts for this kit; the part number to order is AV3-ACT-ORT. Thanks!
Date published: 2025-06-02
I need to replacement froor trims. No catalog numbers are on the existing trim. I did find some numbers on some pieces I think I need a RPAV3CTCBK found the following numbers on the existing 1003682 1003 694 1003 648
Hi,
AV3CTCBK is the flange and slide holder assembly part number.
Thanks,
Date published: 2025-05-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5748S | Wiremold
Wiremold 500/700 Series Shallow Switch and Receptacle Box Fitting in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2300BAC | Wiremold
Wiremold 2300 Series Raceway Base and Cover in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6STCPAV | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 2-hour fire rating. It offers 3 gangs of multi-service capacity, and works with the Evolution 6CT style covers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5745 | Wiremold
Wiremold 500/700 Series Combination Switch and Receptacle Box Fitting in Ivory