
Wiremold 2300 Series Raceway Base and Cover, Ivory
2300BAC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 2300 Series Raceway is a low-profile, two-piece raceway with durable, textured PVC ivory finish. Available in 5' (1.52m) lengths. Packed 50' (1.5sm) per carton. Supplied with wide adhesive tape along its entire length.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 2300 Series | ||
Type | Raceway Base, Raceway Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7 | ||
UPC Number | 786776050219 |
Dimensions
Product Height US | 0.6875 in | ||
Product Volume US | 85.05 cu in | ||
Product Length US | 60.0 in | ||
Product Width US | 60.0 in | ||
Product Weight US | 0.29 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the 2300 2300BAC raceway come with fittings like 90s and Ts to make turns?
Hello,
Yes, 90's and tee fittings are available for 2300BAC. Please reference the link to the cutsheet below for corresponding part numbers for each.
https://legrand.webdamdb.com/directdownload.php?ti=55654426&tok=ED2cqVYoy0nVXbxT4zX1awRR
Date published: 2025-01-06
Looking to conceal 12 cat5 in a plastic raceway. Suggestion?
Hello,
Up to (13) Cat5 cables will fit the NM2000BC nonmetallic raceway.
2300BAC can accept up to (9) Cat5 cables.
Thank you
Date published: 2024-09-13
Which size raceway would I use for 2-#8 & 1-#10 THHN?
Hello,
For nonmetallic the 40N2 series and for steel the 3000 series raceway would work for 2 #8 and 1 #10 THHN wires.
Thanks,
Date published: 2024-09-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6STCPAV | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 2-hour fire rating. It offers 3 gangs of multi-service capacity, and works with the Evolution 6CT style covers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5745 | Wiremold
Wiremold 500/700 Series Combination Switch and Receptacle Box Fitting in Ivory