
Wiremold 500/700 Series Shallow Switch and Receptacle Box Fitting, Ivory
V5748S
Wiremold
Wiremold 500/700 Series Shallow Switch and Receptacle Box Fitting, Ivory is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series, 700 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR | ||
UPC Number | 786776070569 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 3.0 in | ||
Product Volume US | 13.5 cu in | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.45 lb | ||
Knockout Size | 1/2 in |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Rated 1 out of
5
by
Mark from
Illustration with instructions is wrong
The illustration on the outside of the package clearly shows installing this box with one device with a line in and a line out. (4 conductors plus EGC.) I believe that configuration is illegal by the NEC 2017 box fill calculations. The box volume of 11.9 cu in is stamped inside the box and not visible until after you purchase and open the product packaging. The volume required for 4 conductors and 1 ground using #14 AWG conductors is 10 cu in. The volume for the device counts as 4 cu in. This is a total volume required of 14 cu in, where the box is only 11.9 cu in. This box is only suitable for one device at the end of the line, where power is not fed to the next device in line as shown in the illustration. In that case, with #14 wire, the required volume is 10 cu in, which is legal for the box labeled as 11.9 cu in. Even this configuration is not legal with #12 wire.
Date published: 2021-01-05
Rated 5 out of
5
by
E.Thompson from
Perfect Size
Needed a box shallow enough to fit behind a wall mounted TV in a church. This box fit the bill. Well made and easy to use.
Date published: 2024-05-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are there replacement screws available?
Hi,
We do not offer replacement screws. Here is the info we have available on what comes with it. #6-32X1 FLAT COMBO HD CSUNK W/LUGS.
Thanks,
Date published: 2024-09-25
What is the size of the screws that hold the box to the back plate?
Hi Paul,
#6-32X1 FLAT COMBO.
Thanks,
Date published: 2023-07-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2300BAC | Wiremold
Wiremold 2300 Series Raceway Base and Cover in Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6STCPAV | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 2-hour fire rating. It offers 3 gangs of multi-service capacity, and works with the Evolution 6CT style covers.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5745 | Wiremold
Wiremold 500/700 Series Combination Switch and Receptacle Box Fitting in Ivory