Discontinued - RFB9 and RFB11 Series Flush Tile or Carpet Cover Assembly. Please consult factory if you need replacement cover.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flush with floor, cast aluminum cover assembly available in brushed aluminum (AL), black (BK), and gray (GY). Maximum load capacity 3,000 lbs. UL Listed to U.S. and Canadian safety standards to meet UL requirements under UL514A for scrub water exclusion. NOTE: Not for use on bare concrete floor applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Flush with floor, cast aluminum cover assembly available in brushed aluminum (AL), black (BK), and gray (GY). Maximum load capacity 3,000 lbs. UL Listed to U.S. and Canadian safety standards to meet UL requirements under UL514A for scrub water exclusion. NOTE: Not for use on bare concrete floor applications.
- Flush with floor, cast aluminum cover assembly available in brushed aluminum (AL), black (BK), and gray (GY).
- Maximum load capacity 3,000 lbs.
- UL Listed to U.S. and Canadian safety standards to meet UL requirements under UL514A for scrub water exclusion.
- NOTE: Not for use on bare concrete floor applications.
Specifications
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564010388 |
| Product Height US | 12.5 in | ||
| Product Weight US | 7.75 lb |
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
| USMCA | Yes |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources (5)
Cutsheet
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
