text.skipToContent text.skipToNavigation

Discontinued - FPBTC - FloorPort Series Blank Cover Assembly - Gray

FPBTCGY-NA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 59ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Flanged cover for use in tile or carpet installation. Die-cast aluminum assembly. Lid area is flush with the finished floor, no cutouts provided. TR indicates tamper-resistant version secured with tamper-resistant screw. North American made.

Color Gray
Tamper Resistant No
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flanged cover for use in tile or carpet installation.
  • Die-cast aluminum assembly available in black (BK), bronze (BZ), brass (BS), nickel (NK), gray (GY), or brushed aluminum (AL).
  • Lid area is flush with the finished floor, no cutouts provided.
  • TR indicates tamper-resistant version secured with tamper-resistant screw.
  • This product meets the material restrictions of RoHS

Specifications

General Info
Material Aluminum
Finish Powder Coat
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Die cast aluminum
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus listed Metallic Outlet Boxes: File E2961, Guide QCIT, cULus Listed Outlet Boxes & Fittings classified for Fire Resistance: File R8209, Guide CEYY: Meets Article 341.40, 314.41 & 374 of NEC
Cover Material Die-Cast Aluminum
Cover Style Flush
UPC Number 786564080374
Dimensions
Product Depth US 0.68 in
Product Length US 6.74 in
Product Width US 5.58 in
Product Weight US 1.7 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Dual cable egress
Floor Type Carpet, Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;