text.skipToContent text.skipToNavigation

Round Fpc, 1 Outlet, Usb, NIckel Combo Usb-A And Usb-C

RFPCRUAUC-NI Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color Nickel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Color Nickel
Product Type Furniture Power Center
Material Plastic
Application Sector Commercial, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship
Product Line Wiremold
Country Of Origin China
Features USB-A Charging, USB-C Charging
Number of Receptacles 1
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776192889
Dimensions
Product Width US 2.5 in
Product Weight US 2.2 lb
Cutout Size 2-1/2" Diameter
Internal Depth 2 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  103673742CRT-001
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Round
Cord Length 6 ft
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type Recessed
NEMA Configuration Code 5-15R
Number of USBs 2
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

DOES THE CORD COME STRAIGHT OUT OF THE BACK OF THE HOUSING FOR THE 10' CORD MODEL? IF SO, WHAT CLEARANCE IS NEEDED BEYOND THE BACK OF THE HOUSING FOR THE CORD TO BEND 90 DEGREES FROM THE HOUSING?

Asked by: PFarch
Hi, It does come straight down from the back of the unit. Around 2" would be a safe space to work with to avoid bending the cord too much. Thanks,
Answered by: Wiremold Tech Support
Date published: 2026-03-31

Where can I download FCC and ETL certificate for this part?

Asked by: rahbamin
Hello, FCC and ETL information can be found on page 1 of the cutsheet link below. https://www.legrand.us/p/view-asset?downloadUrl=https%3a%2f%2flegrand.webdamdb.com%2fdirectdownload.php%3fti%3d55654381%26tok%3dd%2fuW6GOOvCF0Ra6iJcjCWQRR Thank you
Answered by: Wiremold Tech Support
Date published: 2026-03-23

If this outlet is used on a upholstered chair where should the power cord be plugged into? A wall outlet or floor outlet?

Asked by: Christy
Hello, Thank you for your inquiry. The power cord can be plugged into a 15A wall or floor outlet.
Answered by: Wiremold Tech Support
Date published: 2026-01-07

Are there BIM files for this round FPC

Asked by: Anonymous
Unfortunately, BIM files are not available, but we have CAD. Below is a link: https://legrand.webdamdb.com/directdownload.php?ti=55669779&tok=TDAIL5MSIdha9CWF6AlEcgRR
Answered by: Wiremold Tech Support
Date published: 2025-11-17

Can this outlet be used in an indoor ceiling installation? 

Asked by: James P.
Hello. No, these furniture power centers are designed for installation on furniture, such as desks or tables, not in walls, floors or ceilings. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-10-28

What is the power output of the USB A and USB C ports? Do they deliver equivalent output if both are used, or does it reduce output by half?

Asked by: Mike D.
Hello, the RFPCRUAUC are rated for 5Vdc, 3.1A shared between the two ports. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-12-30

Please clarify the wall thickness range for the RFPCRUAUC. The installation instructions says "NOTE: 1. Furniture thickness must be between 1/4" to 1 1/2", while the cutsheet says "Any material 1/4" to 1 3/4” (6.4mm to 44mm ) thick". Which is correct?

Asked by: Robert
Hello. Based on the length of the threading (not the overall body length of the device), the installation instructions are correct; a surface 1.75" thick would not allow sufficient room for the ring to thread securely onto the housing, whereas a 1.5" thick surface would. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-12-12

where can i buy one

Asked by: nathan roseman
Hello, Please reference the link below and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thank you
Answered by: Wiremold Tech Support
Date published: 2023-12-28
  • y_2026, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_RFPCRUAUC-NI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT

Recently Viewed