text.skipToContent text.skipToNavigation

Desktop Power Center Slim 65W, Mounting Hardware Kit, White

WSPCBKTLWH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mounting kit with additional mounting hardware for Desktop Power Center 65W, includes brackets for edge, surface, and under-table mounting.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Additional mounting hardware for edge, surface, and under-table mounting applications
  • Seamlessly blends into your space: Two color choices that work with any environment.
  • Under-table bracket mount supports 1" to 1.5".

Specifications

General Info
Color White
Product Type Desktop Power Center
Material Metal
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776200164
Dimensions
Product Height US 0.1 in
Product Length US 5.375 in
Product Width US 3.75 in
Product Weight US 0.68 lb
Additional Information
Energy Savings No
Technical Information
Mounting Type On Surface

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;