text.skipToContent text.skipToNavigation

integreat Small Perpendicular Mounting Bracket W/2 Holes

TBCRBKT2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Allows retractor to mount horizontally under a conference room table, so cable can be accessed through a table grommet.
Color Black
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Black
Product Type Mounting Bracket
Material Steel
Application Sector Commercial
Product Family / Series / Group InteGreat Series
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776185546
Dimensions
Product Weight US 0.1 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout Shape Rectangular
Mounting Type Recessed

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

TBCRHDMI. What type of cable is this mounted with and what specifications does it have? What standards does it support in the HDMI format? Is it shielded or unshielded?

Asked by: Mats Thall
Hello. The cable inside this retractor is listed as HDMI cable to UL20276 specifications. It's not armored cable but it is black PVC jacketed. Please contact Wiremold Tech Support directly if you need further details. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-09-16

Checking the product in the manual "Integreat Series Cutsheet" for the product "TBCRHDMI"", it appears with the following name "Cable Retractor with High Speed HDMI with Ethernet cable". Does the product have an ethernet cable?

Asked by: Anonymous
Hi, No, this would be just the HDMI retractor which only has an HDMI cable. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-11-06

Hi, Is the CAT6-retractor with POE?

Asked by: Dave
Hello Dave, TBCRCAT6 cable retractor is considered ethernet and not POE. If you'd like to discuss the application in further detail please call us direct at 1-844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-12

Is the TBCRBKT2 still a valid part number? I cannot seem to find it being sold by any of our suppliers, nor even in a google search.

Asked by: ShawnTelecom-1
Hello, Yes, this is a valid part number. It's a mounting bracket that would allow up to two cable retractors to mount perpendicular. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-23

We have some cable damage from use in one of our conference rooms, is it possible to replace the cable in the retractor kit, and are there instructions available on how to if it is possible?

Asked by: Adam C
Hi Adam, Unfortunately the cable within the retractor cannot be replaced. The retractor kit would need to be replaced entirely.
Answered by: Wiremold Tech Support
Date published: 2022-11-14

Does TBCRHDMI come with the external roller for horizontal mounting? If not, what is the part# and where can it be ordered?

Asked by: Alex M
Hello Alex, The horizontal mounting bracket is sold separately. Part# for the bracket is TBCRHMK. See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-10-14

Hello, I am installing an TBCRHDMI retractable hdmi at a client conference room. It shows on the instruction that it has 12fr of hdmi coiled inside the case but only 5ft is retractable. Is there any adjustment that i can extend it longer then 5ft?

Asked by: Huy Pham
The maximum cable length you can pull out of the retractor case is 5 ft. The remaining cable length remains coiled inside and is required for the operation of the retraction mechanism. There is no further adjustment that can be made.
Answered by: Wiremold Tech Support
Date published: 2022-04-27

How do you get the cable to retract? Does it retract as soon as you release the cable or do you need to tug it to make it retract after pulling it to the desired length?

Asked by: Eric
Hello - With a simple pull, the cable locks into place or retracts back into the table box. The cable does not retract as soon as it's released, a pull is needed. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-02-10
  • y_2026, m_10, d_25, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_TBCRBKT2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT