text.skipToContent text.skipToNavigation

LOW PROFILE SRV FTG WITH AC-MAB-G & 2 DECORA OPN PAINTED PTG-CRINKLE

50003COM-G Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Service Fittings provide an expanded range of services to include audio/video devices. They deliver the flexibility of interchangeable faceplates and the durability to withstand multiple moves, adds and changes. This line of fittings is ideal for use in schools, commercial office spaces and in labs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low-profile service fitting, decorator opening.

Specifications

General Info
Material Steel
Product Family / Series / Group Access 5000 Series
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786564564096
Dimensions
Product Weight US 1.0 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  LR16591
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 69ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;