Charging Station with 4000K Accent Light, 2-Gang, Unwired - Black
XCSAL2G-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Unwired, 2-gang outdoor charging station with an LED accent light to enable device charging during the day and after dark. Accent light ensures the station stands out from standard bollards and clearly indicates charging.
Color Temperature
4000K
- 3000K
- 4000K
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Unwired, 2-gang outdoor charging station with an LED accent light to enable device charging during the day and after dark. Accent light ensures the station stands out from standard bollards and clearly indicates charging.
- Warm light for the perfect ambiance for your space
- 2- or 3-Gang Options: Customize the station with two or three gangs of devices to meet your facility's unique needs. Available in prewired or unwired versions.
- Outdoor-Rated Construction: Rugged aluminum form design for durability in outdoor locations.
- Durable, Premium Finishes: Available in three outdoor-rated finishes to complement your space
- A/V & Communication Compatible: Enables station to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
- Device Shelves: Add up to two pairs of shelves to hold mobile devices while charging
- Door Options: Interior illuminates when door is opened. Or, select lockable door for added security or to ensure use is limited to facility personnel.
- ADA Compliant: Meets all specifications for ADA guidelines
Specifications
General Info
| Color | Black | ||
| Product Type | Outdoor Charging Station | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 3-Years from Day of Sale | ||
| Standard | cULus Listed, File Number E479489, Guide PUPR | ||
| UPC Number | 786776185904 |
Dimensions
| Product Height US | 46.5 in | ||
| Product Length US | 8.0 in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 43.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Maximum Amperage Supported | 20 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No | ||
| Lighting Types | Accent Light | ||
| Lumens | 457 lm | ||
| Number of Channels | 1 | ||
| Number of Gangs | 2 | ||
| Operating Temperature | -22°F-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -22 °F |
Resources (15)
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Are there revit families for these devices?
There are BIM models available for this product on our website. Please visit the page for this product (URL below) and click on Resources. Under Resources, you will find the link for the zip file with the BIM models.
https://www.legrand.us/wire-and-cable-management/outdoor-power/outdoor-charging-stations/charging-station-with-accent-light-2-gang-unwired/p/xcsal2g-bz
Date published: 2021-11-24
Bazaarvoice SAP Hybris Integration Version 2.8.1








