4In Cover Assembly Flush Poke-Thru Brushed Aluminum
4CTAA-NA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, the Evolution™ Series Recessed Poke-Thru device provides convenient access to power, communications and audio/video services recessed below floor level with maximum device protection. With two gangs of capacity, you will be able to effortlessly configure the unique needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and a variety of powder coated finishes designed to match any space. These devices are ideal for kiosks, training rooms, classrooms, healthcare facilities and commercial buildings with open space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for retrofit and new construction
- All power devices are recessed below floor level, providing maximum protection and device longevity
- Two gangs of capacity
- The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe
- Available in multiple finishes including (BK) black, (GY) gray, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass and (SN) satin nickel to seamlessly match your environment.
Specifications
General Info
| Color | Satin Brass | ||
| Product Type | Poke-Thru Cover | ||
| Material | Die-Cast Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | BAA | ||
| Cover Style | Surface | ||
| UPC Number | 786564110071 |
Dimensions
| Product Height US | 5.625 in | ||
| Product Length US | 5.625 in | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 1.431 lb | ||
| Core Hole Size | 4 in |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes | ||
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Floor Type | Carpet, Polished Concrete, Terrazzo, Tile, Wood |
Resources
Installation Instructions
Brochure
BIM Models
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KNF9GA-50T | Ortronics
Infinium LC, Splice-On connectors
