8In Flush Style Cover Satin Brass
8CT2SB-NA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, the Evolution™ Series 8" Poke-Thru device provides convenient access to power, communications and A/V services recessed below floor level with maximum device protection. With five gangs of capacity that allow you to configure the unique needs of your space, services can be placed in any location within the unit. The low-profile, durable metal covers are available in seven finishes to match the aesthetics of any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting the cables while reducing tripping hazards. This device is ideal for meeting and training rooms, classrooms, healthcare facilities and commercial buildings with open space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Designed for retrofit and new construction, the Evolution™ Series 8" Poke-Thru device provides convenient access to power, communications and A/V services recessed below floor level with maximum device protection. With five gangs of capacity that allow you to configure the unique needs of your space, services can be placed in any location within the unit. The low-profile, durable metal covers are available in seven finishes to match the aesthetics of any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting the cables while reducing tripping hazards. This device is ideal for meeting and training rooms, classrooms, healthcare facilities and commercial buildings with open space architecture.
- Designed for retrofit and new construction
- Provides convenient access to power, communications and A/V services recessed below floor level with maximum device protection
- 5 gangs of capacity
- Low-profile, durable covers come in seven finishes to match the aesthetics of any space
- Cover features sliding doors that allow cables to neatly egress from the unit
- Ideal for meeting and training rooms, classrooms, healthcare facilities and commercial buildings with open space architecture
Specifications
General Info
| Color | Satin Brass | ||
| Product Type | Poke-Thru Cover | ||
| Material | Die-Cast Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | BAA | ||
| Cover Style | Flush | ||
| UPC Number | 786564110750 |
Dimensions
| Product Length US | 9.25 in | ||
| Product Width US | 9.25 in | ||
| Product Weight US | 3.2 lb | ||
| Core Hole Size | 8 in |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes | ||
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No | ||
| Product Environmental Profile | Yes |
Technical Information
| Floor Type | Carpet, Tile, Wood |
Resources (13)
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPX-100-4 | Wattstopper
The LMPX-100-4 single aisleway digital PIR corner mount occupancy sensor uses passive infrared (PIR) technology and a single aisleway lens to detect occupancy in different types of spaces for energy efficient control of lighting and plug loads.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1531G4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$14.81
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPX-100-1 | Wattstopper
The LMPX-100-1 extended range digital PIR corner mount occupancy sensor uses passive infrared (PIR) technology and an extended range lens to detect occupancy in different types of spaces for energy efficient control of lighting and plug loads.

