30TP-4WH3S2 - 30TP Series Steel Tele-Power Pole (White)
30TP-4WH3S2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Routing power, data, and A/V – neatly and simply – from up there to down here; that’s what Tele-Power Registered Poles are all about. Their sole purpose is to get the business end of your wire and cabling needs down to your workstation, equipment, or modular furniture. Specifically, in away-from-the-wall locations in open commercial office areas, schools, labs, stores and other sites. Whatever power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers, Wiremold Tele-Power Poles handle all of your needs effortlessly. For modular office furniture – our poles easily provide the hook up to feed office partitions. The poles are also available with specialized electrical circuits such as dedicated/isolated ground. Vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single or dual service feeds. Legrand/Wiremold offers the broadest selection of open space solutions. With standard, custom and configurable products, you can rest assured that the right solution is readily available and adaptable to your current and future work environments.
Length
10.0 ft
- 10.0 ft
- 12.0 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Pole | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 30TP Series, Tele-Power | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
| UPC Number | 786776196276 |
Dimensions
| Product Length US | 125.0 in | ||
| Product Width US | 2.75 in | ||
| Product Weight US | 32.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Technical Information
| Cutout | Data, Keystone, Receptacle | ||
| Number of Channels | 2 |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
BIM Models
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1


