text.skipToContent text.skipToNavigation

Discontinued - VISTA CP RD ENDS ANOD** 60IN DOOR W/ANOD PANELS **072319**

VLCP662345 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Vista Trademark Architectural Columns provide the wiring capabilities you need without compromising the aesthetics of your interior decor to create the wiring delivery solution to complement your environment. Vista Architectural Columns offer the large capacity necessary to feed numerous workstations or supply a large area’s column design provides multiple feed options for wire and cable. Vista Trademark Point5 Architectural Columns provide power, voice, data and audio/visual connections without disrupting conference spaces. The patented design provides channels for concealing wiring required for multiple services through a single access point. Clear access to outlets and jacks keeps the floor free from running cords and cables. Make the most of any meeting space with a Vista Point5 Architectural Column.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Choose from a range of center panels, extensions, and frames to accommodate your aesthetic and capacity requirements.

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Multioutlet Assemblies: File E15191 Guide PVGT: Meets Article 380 of NEC.
UPC Number 786776061567
Dimensions
Product Weight US 0.44 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;