The Data Channel Walltrac is an extruded aluminum encasement that sits on the outside of a wall and connects to a Datatrac. This is used to cover the data cables that come from the building.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Specifications
General Info
| Color | Silver | ||
| Product Type | Raceway | ||
| Material | Aluminum, Plastic, Steel | ||
| Application Sector | Commercial, Education, Healthcare | ||
| Product Family / Series / Group | Express Kit | ||
| Product Line | Connectrac | ||
| Country Of Origin | United States | ||
| UPC Number | 810056053123 |
Dimensions
| Product Height US | 4.5 in | ||
| Product Length US | 72.0 in | ||
| Product Width US | 4.5 in | ||
| Product Weight US | 11.6 lb |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | No |
Technical Information
| Maximum Cables Supported | 8 | ||
| Indoor/Outdoor | Indoor |
Resources (6)
Cutsheet
Installation Instructions
Brochure
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL5200D-10 | Wiremold
Easily distribute communication and power wiring while maintaining aesthetics.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPWT2-SV | Connectrac
2-Foot Express Walltrac
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP9001BK | On-Q
Single-Gang Hinged Bullnose Wall Plate
$5.40
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5500BD3-WH | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V6000C | Wiremold
High cable capacity, dual service steel raceway ideal for multi-service applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507B | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4047RX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN05L08WH | Wiremold
Wiremold Eclipse PN05 Latching Raceway
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
640B | Wiremold
The work horse of surface raceway systems.
