








Wiremold OFR Series Overfloor Raceway Base and Cover
OFRBC-8R
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold OFR Series Overfloor Raceway System provides four-channels of capacity and access to a wide range of power, communications, and A/V connectivity options in the smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems. This system installs over existing floor coverings and is both tamper-resistant and installer-friendly, making it an ideal solution for relocatable or permanent installations where access through floors and ceilings is not an option.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Raceway | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cETLus Listed Surface Metal Raceway: Report Number G100217061CRT-001 | ||
UPC Number | 086698001611 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 6.0 in | ||
Product Volume US | 144.0 cu in | ||
Product Width US | 96.0 in | ||
Product Weight US | 15.11 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | G100217061CRT-001 |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 300.0 V |
Resources
Cutsheet
Installation Instructions
CAD Drawings
OFR Inside Elbow, OFR17
dxf
OFR Large Vista Transition, OFR89-VFL
dxf
OFR Series 2400 Raceway Transition - OFR89-2400
dxf
OFR Series 4000 Raceway Transition - OFR89-4000
dxf
OFR Series Blank Device Plate - OFR47-B
dxf
OFR Series Communications Device Plate - OFR47-2A
dxf
OFR Series Communications Device Plate - OFR47-V
dxf
OFR Series Coupling - OFR1
dxf
OFR Series Crossover Kit - OFR48-4GX
dxf
OFR Series DS4000 Raceway Transition - PFR89-DS4000
dxf
OFR Series Duplex Device Plate - OFR47-D
dxf
OFR Series Extron MAAP Device Plate - OFR47-U
dxf
OFR Series Extron MAAP-2A Combo Device Plate - OFR47-U2A
dxf
OFR Series Grounding Clip - OFR9
dxf
OFR Series Overfloor Large Vista Transition - OFR89-VIS
dxf
OFR Series Overfloor Raceway 2-Gang Box - OFR48-2
dxf
OFR Series Overfloor Raceway 4-Gang Box - OFR48-4
dxf
OFR Series Overfloor Raceway Base & Cover - OFRBC-8
dxf
OFR Series Overfloor Raceway Base & Cover - PFRBC-8
dxf
OFR Series Overfloor Raceway Base - OFRB-8
dxf
OFR Series Overfloor Raceway Decorator Device Plate - OFR47-R
dxf
OFR Series Overfloor Raceway Entrance End Fittting - OFR10A
dxf
OFR Series Overfloor Raceway Flat Elbow - OFR11
dxf
OFR Tee/Cross, OFR15
dxf
Overfloor Raceway In-Wall, OFR10IW
dxf
Overfloor Raceway Seam Clip, OFR6
dxf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a fire rating sheet to go along with this for a state hospital. EHS is asking to have this on file if asked. It maybe obvious, because it is aluminum.
Hi,
There is not fire rating available for this product.
Thanks,
Date published: 2024-10-31
Bazaarvoice SAP Hybris Integration Version 2.8.1