WallSource Device Mounting Bracket and Trim Ring
WSC07-6AWH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold® WallSource Multiple Service Boxes provide power and communications connectivity through a single access point in the wall. Keeping up with technology advancements is a breeze! By using 5507 Series Faceplates, WallSource Multiple Service Boxes can accommodate a wide range of power, communication, and A/V solutions. WallSource Boxes quickly mount in walls with standard 16" [406mm] on center studs. Adjustable mounting brackets offer the flexibility to flush mount WallSource Boxes within multiple wall thicknesses. Knockouts located in both the top and bottom of WallSource Boxes provide easy access for a variety of power, communication, and A/V services. Easy-to-install slide-in dividers provide separation for power and communication or A/V wiring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Wiremold® WallSource Multiple Service Boxes provide power and communications connectivity through a single access point in the wall. Keeping up with technology advancements is a breeze! By using 5507 Series Faceplates, WallSource Multiple Service Boxes can accommodate a wide range of power, communication, and A/V solutions. WallSource Boxes quickly mount in walls with standard 16" [406mm] on center studs. Adjustable mounting brackets offer the flexibility to flush mount WallSource Boxes within multiple wall thicknesses. Knockouts located in both the top and bottom of WallSource Boxes provide easy access for a variety of power, communication, and A/V services. Easy-to-install slide-in dividers provide separation for power and communication or A/V wiring.
- 6 Gang Device Mounting Bracket and trim Ring.
Specifications
General Info
| Color | White | ||
| Product Type | Device Plate, Trimplate | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | WallSource Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Box:File E2961 Guide QCIT.Meets Article 314 of NEC. | ||
| UPC Number | 786776068061 |
Dimensions
| Product Length US | 15.812 in | ||
| Product Width US | 7.0 in | ||
| Product Weight US | 0.6 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E110748 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources (5)
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V6000B-10 | Wiremold
High cable capacity, dual service steel raceway ideal for multi-service applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507B-GY | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4047UX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507MAAP | Wiremold
Wire and cable management for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507-6TJWH | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
