CJ21HCAT40EZ - Box Of 10 Snap On 1-5/16" Jhook To Mesh
CJ21HCAT40EZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
CJ21HCAT40EZ - Box of 10 Snap on 1-5/16" jhook to mesh
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | J-Hook | ||
| Material | Steel | ||
| Finish | Pre-Galvanized | ||
| Application Sector | Commercial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | RoHS, CULUS | ||
| UPC Number | 800388252769 |
Dimensions
| Product Height US | 4.13 in | ||
| Product Width US | 1.5 in | ||
| Product Weight US | 0.2 lb | ||
| Hook Size | 1-5/16 in |
Trade Programs
| BAA | Yes |
Technical Information
| Load Capacity | 66 lb |
Resources
Installation Instructions
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
