text.skipToContent text.skipToNavigation

Single Locking Cover Plate

828DLR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Brass single locking receptacle cover plate. Single flip lid cover for 20A or 30A single locking receptacles. Device opening is 2 5/8'' (67mm). For use with maximum female locking device of 1.58'' diameter, and maximum male plug face of 2.25'' diameter. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Brass single locking receptacle cover plate. Single flip lid cover for 20A or 30A single locking receptacles.
  • Device opening is 2 5/8'' (67mm). For use with maximum female locking device of 1.58'' diameter, and maximum male plug face of 2.25'' diameter.
  • NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.

Specifications

General Info
Type Cover
Material Brass
Application Sector Commercial
Product Line Wiremold
Country Of Origin Vietnam
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
UPC Number 786564054580
Dimensions
Product Depth US 4.13 in
Product Height US 0.25 in
Product Width US 3.13 in
Product Weight US 0.88 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;