Brushed aluminum single locking receptacle cover plate. Single flip lid cover for 20A or 30A single locking receptacles. Device opening is 2 5/8'' (67mm). For use with maximum female locking device of 1.58'' diameter, and maximum male plug face of 2.25'' diameter. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Brushed aluminum single locking receptacle cover plate. Single flip lid cover for 20A or 30A single locking receptacles. Device opening is 2 5/8'' (67mm).
- For use with maximum female locking device of 1.58'' diameter, and maximum male plug face of 2.25'' diameter.
- NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
Specifications
General Info
| Type | Cover | ||
| Material | Aluminum | ||
| Finish | Brushed | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564054597 |
Dimensions
| Product Depth US | 4.13 in | ||
| Product Height US | 0.25 in | ||
| Product Width US | 3.13 in | ||
| Product Weight US | 0.38 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Through Floor |
Resources
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will a TT-30 receptacle fit in this cover?
Hello,
The cover is designed for receptacles with face diameters of 1.56" - 1.60". It is compatible with standard 20A and 30A locking receptacles. The device you're referencing looks to be a 30A straight blade device which is a larger face diameter than a locking device, and unfortunately will not work with our plate.
Date published: 2021-02-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5262CHI | Pass and Seymour
UL498 (File No. E140596)Fedl Spec WC-596 CSA Standard C22.2 No. 42 (File No. LR16063) Conforms to NEMA WD-1 and WD-6
