text.skipToContent text.skipToNavigation

Omnibox® Rectangular Aluminum GFI Cover Plate

828GFITCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Brushed aluminum GFI cover plate, for OmniBox® and Modulink™ Series floor boxes. Cover plate is 3.290 inch x 4.310 inch (83.6mm x 109.5mm). May be used with Wiremold CM Series adapters and Ortronics Connectivity Systems in conjunction with 817B, 827B, and 837B Flanges.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Aluminum
Type Cover
Finish Brushed
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
UPC Number 786564017776
Dimensions
Product Depth US 4.25 in
Product Height US 0.25 in
Product Volume US 3.45 cu in
Product Length US 4.156 in
Product Width US 3.25 in
Product Weight US 0.326 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where can I buy replacement screws for these? (Wiremold 828GFITCAL) Is there a part number I should be looking for?

Asked by: Mackenzie
Hello, The screws are available separately using part# C-8-32X7/8BULK which represents a single screw. Four screws are required for each cover. An alternative is getting the screw from a local hardware store. Screw size is #8-32 x 7/8" long and flat head machine screw type.
Answered by: Wiremold Tech Support
Date published: 2024-09-18
  • y_2025, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_828GFITCAL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT