text.skipToContent text.skipToNavigation

Omnibox Series Kit

838TAL-880CM3 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 838TAL-880 Series Flanges provide additional load support for 3-gang tile flanges. Kit includes 838TAL Flange, and two support dividers. Order kit for specific box type: 880S3, 880M3, 880CS3, or 880CM3. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The 838TAL-880 Series Flanges provide additional load support for 3-gang tile flanges. Kit includes 838TAL Flange, and two support dividers.
  • Order kit for specific box type: 880S3, 880M3, 880CS3, or 880CM3. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.

Specifications

General Info
Type Accessory
Material Aluminum
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
UPC Number 786564054191
Dimensions
Product Weight US 1.87 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Box Capacity 3 Gangs
Floor Type Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed