Omnibox® Single Gang Rectangular Black Plastic Carpet Flange
817PCC-BLK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
One gang black nonmetallic carpet flange, for OmniBox® and Modulink™ Series floor boxes. Accepts a 6A communication adapter (CM-MAB), and Ortronics MAB3S2 and MAB6TJ adapters. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Accessory | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564542292 |
Dimensions
| Product Depth US | 5.75 in | ||
| Product Height US | 1.0 in | ||
| Product Volume US | 27.31 cu in | ||
| Product Width US | 4.75 in | ||
| Product Weight US | 0.429 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Capacity | 1 Gang | ||
| Floor Type | Carpet | ||
| Number of Outlets | 0 |
Resources
Cutsheet
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QCC-A454-02F6-015 | Quiktron
Q-Series 28 AWG CAT6A Patch Cables
