Modulink 880MP Communications Cover Plate
829PFL-BLK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
OmniBox™ Series Floor Boxes provides an excellent activation solution when multiple services are required in open space areas. OmniBox™ Series Floor Boxes offer one-, two-, and three-gang multi-service boxes that are fully adjustable before and after the concrete pour. Available in both stamped steel and cast iron fabrications, they meet a wide range of workstation requirements for today’s and tomorrow’s service needs. These floor boxes have many applications, some of which include schools, financial institutions, and commercial office buildings. .
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Individual flip lids. Gasket included. Accepts Wiremold CM Series Open System adapters. 6A communication adapter (CM-MAB) included.
- For use with 2A size devices only. For carpet or tile installations. Replacement flip lids can be ordered under Cat. Nos. PFL-BLK and PFL-BRN. Each Cat. No. comes with three flip lids.
- NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
Specifications
General Info
| Product Type | Floor Box Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 880MP Series, Modulink | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564549291 |
Dimensions
| Product Height US | 0.5 in | ||
| Product Length US | 4.125 in | ||
| Product Width US | 3.25 in | ||
| Product Weight US | 0.223 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Through Floor |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
570-135-007 | Quiktron
Q-Series Patch Cords, CAT5E, Booted, Red, 75 FT

