text.skipToContent text.skipToNavigation

RFB2 Series Internal Communication Bracket

RFB22AB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes two (2) Wiremold CM Series Open System adapters (sold separately). NOTE: For RFB2 Series Floor Boxes only.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes two (2) Wiremold CM Series Open System adapters (sold separately). NOTE: For RFB2 Series Floor Boxes only.

Specifications

General Info
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776093421
Dimensions
Product Length US 4.2 in
Product Weight US 0.1875 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;