RFB4-CI-1 Series Communication Bracket
CILT-4TKO
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Resource RFB® Series of Floor Boxes are versatile recessed activation solutions that provide power, communication and/or audio/video services to open space areas, or directly to workstations. Resource RFB Series Floor Boxes are available in two- to six-gang models with a variety of aesthetic cover options including colors and profiles available. Resource RFB Series Floor Boxes have many applications, including schools, financial institutions, commercial office buildings, hospitality and residences.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Resource RFB® Series of Floor Boxes are versatile recessed activation solutions that provide power, communication and/or audio/video services to open space areas, or directly to workstations. Resource RFB Series Floor Boxes are available in two- to six-gang models with a variety of aesthetic cover options including colors and profiles available. Resource RFB Series Floor Boxes have many applications, including schools, financial institutions, commercial office buildings, hospitality and residences.
- Communication bracket with four (4) RJ opening knockouts. Use as blank plate or for up to four RJ openings. Opening dimension is 9/16'' x 3/4'' (14.3mm x 19.1mm). NOTE: For use with RFB4-CI-1 only.
Specifications
General Info
| Product Type | Device Plate | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | RFB Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Unassembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564065074 |
Dimensions
| Product Depth US | 0.057 in | ||
| Product Length US | 4.375 in | ||
| Product Width US | 2.583 in | ||
| Product Weight US | 0.174 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources (5)
Cutsheet
Installation Instructions
Brochure
BIM Models
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Will this plate work with Commscope unj600 jacks
Hello Joey,
The knockouts on the CILT-4TKO plate are made to accept standard keystone style jacks.
To install Commscope jacks, a CILT-2AB and up to (2) CM2-U2ATT-GY are required. This combination of parts allows for up to four jacks to be installed on the CILT-2AB plate.
Thank you
Date published: 2022-10-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZC5E07Q50-09 | Ortronics
With EZ Patch, staging the cords dispense one after another, ready to install.
