Wiremold® FloorSource™ Series Raised Floor Boxes offers a large selection of raised floor boxes to meet most user’s needs. FloorSource Raised Floor Boxes provide functionality, flexibility, accessibility, and capacity when it comes to raised floor and shop floor box applications. They have many applications, some of which are PBX rooms, MIS processing rooms, university computer labs, financial institutions and houses of worship. Wiremold provides four unique styles of boxes which allow users a wide variety of power and communication configurations. FloorSource Raised Floor Boxes and Stage Floor Boxes are also compatible with the Walkerflex® Manufactured Wiring System.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Device Plate | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | AF Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC. | ||
| UPC Number | 786564063858 |
Dimensions
| Product Weight US | 0.2 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Through Floor |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700074-43 | Ortronics
TRACJACK,LC,DUPLEX, BLACK ADPT,FOG WHITE
