text.skipToContent text.skipToNavigation

880W3838TCAL Series Two-Gang Steel Floor Box for Wood Floors

880W3838TCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

OmniBox™ Series Floor Boxes provides an excellent activation solution when multiple services are required in open space areas. OmniBox™ Series Floor Boxes offer one-, two-, and three-gang multi-service boxes that are fully adjustable before and after the concrete pour. Available in both stamped steel and cast iron fabrications, they meet a wide range of workstation requirements for today’s and tomorrow’s service needs. These floor boxes have many applications, some of which include schools, financial institutions, and commercial office buildings. .
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 880W3 Floor Box with 838TCAL Brushed Aluminum Flange included. Flange can be used for tile or carpet applications. Order cover separately.

Specifications

General Info
Product Type Floor Box
Material Steel
Finish Brushed
Application Sector Commercial
Product Family / Series / Group 880W Series
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Cover Material Aluminum
Cover Style Surface
UPC Number 786564054627
Dimensions
Product Weight US 7.46 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Box Capacity 3 Gangs
Service Capacity Triple
Floor Type Carpet, Tile, Wood

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can I use Legrand floor boxes with other manufacturer cat6 jacks (i.e Belden, Commscpe). in other words, is the footprint compatible?

Asked by: Mike
Yes, the 880W3838TCAL floor box and brushed aluminum flange assembly that's designed for wood floor construction can accept other manufacturers jacks such as Belden or Commscope among several others. For assistance with product selection please call and speak to a Wiremold technical support representative. We can be reached directly at 1-800-621-0049. From the main menu please choose option 3 for technical support. Thank you!
Answered by: Tech Support Team
Date published: 2021-02-05
  • y_2026, m_10, d_25, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_880W3838TCAL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT