






ROUND FPC, 1 OUTLET, USB, WHITE COMBO USB-A AND USB-C
RFPCRUAUC-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Furniture Power Center | ||
Application Sector | Commercial, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 1 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776192896 |
Dimensions
Product Width US | 2.5 in | ||
Product Weight US | 2.2 lb | ||
Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Round | ||
Cord Length | 6 ft | ||
USB Amperage | 3.1 A | ||
USB Wattage | 15 W | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 2 | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
CAD Drawings
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the power output of the USB A and USB C ports? Do they deliver equivalent output if both are used, or does it reduce output by half?
Hello, the RFPCRUAUC are rated for 5Vdc, 3.1A shared between the two ports. Thank you
Date published: 2024-12-30
Please clarify the wall thickness range for the RFPCRUAUC. The installation instructions says "NOTE: 1. Furniture thickness must be between 1/4" to 1 1/2", while the cutsheet says "Any material 1/4" to 1 3/4” (6.4mm to 44mm ) thick". Which is correct?
Hello. Based on the length of the threading (not the overall body length of the device), the installation instructions are correct; a surface 1.75" thick would not allow sufficient room for the ring to thread securely onto the housing, whereas a 1.5" thick surface would. Thanks!
Date published: 2024-12-12
where can i buy one
Hello,
Please reference the link below and use the following steps to locate an authorized Legrand distributor.
To locate distributors in your area, please click on the link below, choose DISTRIBUTOR
from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME.
If your location is not automatically displayed in the search field, enter you zip code and click
on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Thank you
Date published: 2023-12-28
Can these be hardwired?
Hi Oscar,
No. Those are only available cord ended.
Thanks,
Date published: 2023-02-14
do these need to be plugged directly into a wall or can it be run into a powerbar/surge protector?
Hello Greg,
This product should be plugged into a wall outlet.
Thank you!
Date published: 2022-11-21
Can these be used for a walk outlet?
Hi Sam,
I assume you mean whether the round FPC units can be used as WALL outlets. That is not an application they are designed, tested or listed for. Using the round FPC as a wall outlet will not be code compliant.
Thank you,
Date published: 2023-08-09
Can this be customized to include an HDMI port?
Hello Yasmeen,
The round furniture centers are preconfigured for power applications only, no options for adding low voltage/AV connections.
Thank you,
Date published: 2022-08-08
Bazaarvoice SAP Hybris Integration Version 2.8.1