Round Fpc, Usb Only, NIckel Combo Usb-A And Usb-C
RFPCUAUC-NI
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.
Specifications
General Info
| Color | Nickel | ||
| Product Type | Furniture Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776192919 |
Dimensions
| Product Width US | 1.5 in | ||
| Product Weight US | 0.06 lb | ||
| Cutout Size | 1-1/2" Diameter | ||
| Internal Depth | 3.25 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes | ||
| ETL ListingNumber | 103673742CRT-001 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 3.1 A | ||
| Cutout Shape | Round | ||
| Cord Length | 6 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 15 W | ||
| Mounting Type | Recessed | ||
| Number of USBs | 2 | ||
| Wiring Method | Cord-ended |
Resources (7)
Installation Instructions
CAD Drawings
Brochure
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Have you developed any furniture power units that are rated for outdoor furniture yet?
Hi,
Currently we do not have any outdoor furniture power offerings.
Thanks,
Date published: 2026-03-11
Can this product be daisy chained together? Say 4 units all run off one starter cable?
Hello,
Since this product has a cord and plug it's not intended to be daisy-chained together. This is considered a potential safety hazard.
Please call us direct for product selection assistance. We can be reached at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support.
Thank you!
Date published: 2023-02-07
Is the product UL approved?
Hello Scott,
This product is ETL listed through Intertek testing laboratories under file# 103673742CRT-001.
Please contact us direct with any additional questions. We're available Monday - Friday 8AM - 6PM EST by dialing 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical support.
Thank you!
Date published: 2022-09-27
Can this be hardwired for a kitchen island done by a licensed electrician
Unfortunately, it is not possible to use this product in the application you described.
Date published: 2022-08-29
Does this come with two usb c ports.
Hello,
The Round Furniture Power Centers are currently only available with one USB A and one USB C.
Thank you
Date published: 2022-04-14
Can this securely be mounted in a 2" diameter hole?
Hello Rich,
The RFPCUAU version require a 1 1/2" hole. A 2" hole would be too large for the unit. The RFPCRUAUC which offers the USB-A and USB-C, as well as a single 15A receptacle requires a 2 1/2" hole. If you're able to open the hole to 2 1/2" that would be the best alternative. Unfortunately none of them work fit securely into a 2" hole.
Date published: 2022-03-07
Bazaarvoice SAP Hybris Integration Version 2.8.1





