text.skipToContent text.skipToNavigation

Charging Station with 4000K Accent Light, 2-Gang, Unwired - Black

XCSAL2G-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unwired, 2-gang outdoor charging station with an LED accent light to enable device charging during the day and after dark. Accent light ensures the station stands out from standard bollards and clearly indicates charging.

Color Black
Color Temperature 4000K
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Warm light for the perfect ambiance for your space
  • 2- or 3-Gang Options: Customize the station with two or three gangs of devices to meet your facility's unique needs. Available in prewired or unwired versions.
  • Outdoor-Rated Construction: Rugged aluminum form design for durability in outdoor locations.
  • Durable, Premium Finishes: Available in three outdoor-rated finishes to complement your space
  • A/V & Communication Compatible: Enables station to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
  • Device Shelves: Add up to two pairs of shelves to hold mobile devices while charging
  • Door Options: Interior illuminates when door is opened. Or, select lockable door for added security or to ensure use is limited to facility personnel.
  • ADA Compliant: Meets all specifications for ADA guidelines

Specifications

General Info
Color Black
Product Type Outdoor Charging Station
Material Aluminum
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit
Product Line Wiremold
Country Of Origin Mexico
Warranty Type 3-Years from Day of Sale
Standard cULus Listed, File Number E479489, Guide PUPR
UPC Number 786776185904
Dimensions
Product Height US 46.5 in
Product Length US 8.0 in
Product Width US 6.0 in
Product Weight US 43.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E479489
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Maximum Amperage Supported 20 A
Service Capacity Single
Enclosure Type NEMA 3R
Is Pre-Wired No
Lighting Types Accent Light
Lumens 457 lm
Number of Channels 1
Number of Gangs 2
Operating Temperature -22°F-140°F
Operating Temperature Max 140 °F
Operating Temperature Min -22 °F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are there revit families for these devices?

Asked by: Hugh
There are BIM models available for this product on our website. Please visit the page for this product (URL below) and click on Resources. Under Resources, you will find the link for the zip file with the BIM models. https://www.legrand.us/wire-and-cable-management/outdoor-power/outdoor-charging-stations/charging-station-with-accent-light-2-gang-unwired/p/xcsal2g-bz
Answered by: Wiremold Tech Support
Date published: 2021-11-24
  • y_2026, m_9, d_29, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_XCSAL2G-BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT