Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Outdoor Ground Box, L14-30R
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Brown, Black, and Gray
Product Series: Outdoor Ground Box
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Listing No: E486738
Dimensions
Overall Dimensions (US): 14" x 8" x 7"
Product Weight (US): 9 lbs
Technical Information
NEMA Rating: 6P
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit