Exterior Box Cover Assembly, Single NEMA L16-30R Locking Receptacle, Black (COVER ONLY)
XB814CL1630BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand’s Outdoor Ground Box delivers safe, permanent power to any outdoor space. The durable in-ground box has been tested to ensure safe operation in any weather condition- all year round. Perfect for commercial settings, the Outdoor Ground Box conveniently provides power, communications, and A/V while seamlessly blending into any landscape.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Ground Box Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | ADA Compliant | ||
| Installed Devices | Locking Receptacle | ||
| Number of Receptacles | 1 | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776193954 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E486738 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 30 A | ||
| Service Capacity | Single | ||
| Enclosure Type | Type 6P | ||
| Is Pre-Wired | Yes | ||
| Load Capacity | 5000 lb | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
BIM Models
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS560P7WR | Pass and Seymour
63A Pin & Sleeve Intl Splashproof Plug
