Exterior Box Cover Assembly, Single NEMA L6-30R Locking Receptacle, Gray (COVER ONLY)
XB814CL630GY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The gray Outdoor Ground Box cover assembly is prewired with (1) 30A L6-30R 240V corrosion-resistant receptacles.
CAUTION: All ground box electrical circuits must be protected by a Ground Fault Circuit Interrupter upstream from the ground box.
NOTE: Cover must be closed while in use. Use only molded plug and cord assemblies that are rated for outdoor use.
NOTE: Maximum length of plug allowed at end of cord is 3'' (76mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776187274 | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Number of Knockouts | 1 | ||
Application Sector | Commercial | ||
Standard | UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL. | ||
Type | Cover |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E486738 | ||
cULus Listed | Yes |
Technical Information
Number of Outlets | 1 |
Resources
Installation Instructions
Cutsheet
Guide Form Specifications
Supporting Document
White Papers & Tech Bulletins
Sell Sheet
BIM Models
Brochure
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the receptacles be replaced in the field if they fail?
Good Afternoon-
We do not recommend that electricians replace receptacles in the field. The ends of each wire is sealed to prevent air from escaping from the receptacle compartment in the event that the ground box is submerged in water for a prolonged duration of time. Each of these wires are tested after the assembly is complete. If they are replaced in the field, the seal on the wire may be damaged.
We recommend replacing the full cover assembly.
Date published: 2021-02-16
Bazaarvoice SAP Hybris Integration Version 2.8.1