text.skipToContent text.skipToNavigation

4in Prewired Surface Dup Cr AA

4ATCP2CRAA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for retrofit and new construction, Evolution Series 4”” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. Two gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4”” Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All Evolution Series Poke-Thru Devices, like every Wiremold Poke-Thru Device, meet and exceed UL scrub water exclusion requirements for tile, carpet, and wood covered floors.

Specifications

General Info
Product Type Poke-Thru Assembly
Material Aluminum
Application Sector Commercial, Education, Healthcare, Hospitality
Product Family / Series / Group Evolution Series
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Features Recessed
Number of Knockouts 3
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Surface
UPC Number 786564090830
Dimensions
Product Height US 18.563 in
Product Length US 5.5 in
Product Width US 5.5 in
Product Weight US 6.1 lb
Core Hole Size 4 in
Cubic Capacity 1429.31 in³
Knockout Size 1-1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood
Is Pre-Wired Yes
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;