text.skipToContent text.skipToNavigation

Discontinued - 4AT Prewired Dual Service Controlled Receptacle Evolution™ Poke-Thru Device-Nickel

4ATCP2CRNK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  4ATCP2CRSN

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Poke-Thru
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Replaced by Part Number  4ATCP2CRSN
Construction Assembled
Number of Knockouts 10
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes and Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 300.22[C] and 314 of NEC.
UPC Number 786564090816
Dimensions
Cubic Capacity 24.5 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry 1 1/2 in trade size conduit for data
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;