text.skipToContent text.skipToNavigation

4FFATC15 Flush Furniture Feed Poke-Thru Assembly, Aluminum

4FFATC15AL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with one-piece finish flange and conduit assembly. Conduit assembly consists of one 3/4inch trade size conduit and one 1 1/2inch trade size conduit. Finish cover flange provided with one 3/4inch trade size screw plug opening and one 1 1/2inch trade size screw plug opening. Covers available in painted black (BK), gray (GY), brass (BS), bronze (BZ), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile, wood or carpet floors.
Color Aluminum
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Integral design component that prevents water, dirt and debris from entering power and communication compartments.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile and terrazzo. Includes the new UL requirements under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors..
  • Provides one 3/4'' opening for power and one 1 1/2'' opening for communication cabling. Provides largest dual service capacity for furniture feed applications in the industry. UL Listed for both power and communication furniture feed applications.
  • Step-on-it installation. Quick and easy installation without the need for additional fasteners or the need for a second installer.
  • Suitable for use in air handling spaces in accordance with Sec. 300-22 (C) of the National Electrical Code.
  • Whenever you see the TopGuard protection icon on any Wiremold product, you'll know it meets and exceeds UL scrub water exclusion requirements for tile and carper floors.

Specifications

General Info
Color Aluminum
Product Type Poke-Thru Assembly
Material Steel
Application Sector Commercial, Education, Healthcare, Hospitality
Product Family / Series / Group 4FF Series
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Flush, Furniture Feed
UPC Number 786564085355
Dimensions
Product Depth US 16.0 in
Product Height US 8.0 in
Product Volume US 1024.0 cu in
Product Width US 8.25 in
Product Weight US 6.0 lb
Core Hole Size 4 in
Cubic Capacity 24.5 in³
Knockout Size 1-1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit
Fire Rating 2 hr
Floor Type Carpet, Concrete, Tile, Wood

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How many CAT cables can you fit in a 1 1/2" trade conduit?

Asked by: Jordan
Hello. A 1 1/2" (1.5-inch) trade conduit can typically hold between 20 and 25 CAT5e or CAT6 cables while adhering to the 40% fill rule for best practices. For thicker, shielded CAT6A cables, this capacity is reduced, while CAT5e allows for the higher end of the range. Thanks!
Answered by: Wiremold Tech Support
Date published: 2026-05-06

Do you have a dual service flush furniture feed with the following dimensions: Power: One 2-1/8 inch by 3/4 inch combination threaded opening(s)? Comm: One 2-1/8 inch by 1 inch combination threaded opening(s)?

Asked by: Zechariah
Hello, We don't offer a 2" threaded opening for power. However, the 6ATCFF poke thru has a 3/4" trade size screw plug for power and a concentric 2" - 1 1/4" trade size screw plug for low voltage. Thanks
Answered by: Wiremold Tech Support
Date published: 2025-07-08

The fire rated furniture feed, 4FFATC15 can be installed in a maximum of a 7” slab. Can conduit extensions be installed on the conduit on the device for thicker floors? We have a project with a 13” slab.

Asked by: Chuck Easley
Hello. Yes, both conduits can be extended. The junction box can be removed, and will need to be reattached in an accessible area of the ceiling space in the floor below. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-01-29

I have a customer who wants to retrofit existing furniture poke-thru into receptacle poke-thru's. Is this possible?

Asked by: Harold
Hello. 3" and 4" surface style poke-thru devices cannot be converted between furniture feed and receptacle assemblies. The complete unit would need to be removed and replaced instead. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-01-07

Can I get the 4FFATC15 in Gray

Asked by: Anonymous
Hello. Yes, that part number is 4FFATC15GY. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-07-31

Is there an L-rating for this product?

Asked by: Kevin Tran
Hello, All poke through assemblies, including those from Legrand Wiremold, are Fire Classified to UL 263, the Standard for Fire Tests of Building Construction and Materials. Currently, UL 263 does not include air or water leakage tests and therefore no “L” or “W” rating is assigned to poke-thru assemblies by UL or other certifying bodies. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-03-14

What is the issue with poke thrus & polished concrete floors

Asked by: Tim Platz
Hi, The poke thru will not install properly on bare concrete floors. All installation instructions need to be followed for proper installation. Failure to do so will void any listings and have potential for safety issues. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-01-31

Is there a poke through furniture feed that also has AV and Data connections?

Asked by: Gabe
Hello Gabe, This is strictly a furniture feed poke thru which has 3/4" and 1-1/2" screw plugs. Separate poke thru options are available for audio video and data connections. Please call us direct for available options. We can be reached at 1-844-957-3783. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-09-01
  • y_2026, m_9, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_4FFATC15AL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT