FIT Series Poke-Thru Device Faceplate
FPACT-ACT
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pedestal Style Poke-Thru Devices are an ideal solution for bringing large capacity power and communication services to workstations in an open space, above-grade floor environment. Every Wiremold Pedestal Poke-Thru Device comes with builtin TopGuard protection, an industry-leading design that meets and exceeds UL scrub water exclusion requirements for tile and carpet floors. Topguard protection prevents water, dirt, or debris from entering the power and communication compartments located below the floor, through the service head or floor fittings. All Wiremold Pedestal Poke-Thru Devices can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include commercial office buildings, financial institutions, and government facilities.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Pedestal Style Poke-Thru Devices are an ideal solution for bringing large capacity power and communication services to workstations in an open space, above-grade floor environment. Every Wiremold Pedestal Poke-Thru Device comes with builtin TopGuard protection, an industry-leading design that meets and exceeds UL scrub water exclusion requirements for tile and carpet floors. Topguard protection prevents water, dirt, or debris from entering the power and communication compartments located below the floor, through the service head or floor fittings. All Wiremold Pedestal Poke-Thru Devices can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include commercial office buildings, financial institutions, and government facilities.
- Two-gang with two 6A mini adapter openings. Two adapters included. Accepts Wiremold Open System communication modules.
Specifications
General Info
| Product Type | Faceplate | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | FIT Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786564536550 |
Dimensions
| Product Height US | 2.5 in | ||
| Product Weight US | 0.154 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources (6)
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
570-145-001 | Quiktron
Q-Series Patch Cords, CAT5E, Booted, Red, 75 FT