Receptacle opening 1 9/16'' (40mm). Fits into any one (1) of the shaded areas shown.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564087601 | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC | ||
Type | Poke-Thru |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Number of Outlets | 0 |
Resources
Brochure
Guide Form Specifications
Instruction Sheet
BIM Models
BIM Models Evolution Series 8 Poke-Thru Devices
zip
Evolution Series 10" Poke Thru Devices BIM Models
zip
Evolution Series 4" Poke-Thru Devices
zip
Evolution Series 4/5-Gang Floor Box BIM
zip
Evolution Series 4/5-Gang Floor Box BIM Classified
zip
Evolution Series 6" Poke Thru BIM Models
zip
Evolution Series 8" Poke Thru Devices BIM Models
zip
Evolution Series 8" Poke-Thru Devices BIM Device Plate
zip
Evolution Series Ceiling Box
zip
Evolution Series Fire Classified Floor Boxes
zip
Evolution Series Hinged Wall Box
zip
Evolution Series Wall Box
zip
View More
Product Environmental Profile
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1