6in Prewired Surf Style Assembly AA Brushed Aluminum
6ATC2PAA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 6”” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With three gangs of capacity that allow you to configure services for the needs of your space, services can be placed in any location within the unit. The low-profile durable metal covers are available in seven finishes, designed to match any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting cables while reducing tripping hazards. Evolution Series 6”” Poke-Thru devices are the perfect fit for meeting and training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Designed for retrofit and new construction, Evolution Series 6”” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With three gangs of capacity that allow you to configure services for the needs of your space, services can be placed in any location within the unit. The low-profile durable metal covers are available in seven finishes, designed to match any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting cables while reducing tripping hazards. Evolution Series 6”” Poke-Thru devices are the perfect fit for meeting and training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- All Evolution Series Poke-Thru Devices, like every Wiremold Poke-Thru Device, meet and exceed UL scrub water exclusion requirements for tile, carpet, and wood covered floors.
Specifications
General Info
| Product Type | Poke-Thru Assembly | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Features | Recessed | ||
| Number of Knockouts | 3 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Surface | ||
| UPC Number | 786564096276 |
Dimensions
| Product Height US | 16.75 in | ||
| Product Length US | 7.25 in | ||
| Product Width US | 7.25 in | ||
| Product Weight US | 9.54 lb | ||
| Core Hole Size | 6 in | ||
| Cubic Capacity | 2578.88 in³ | ||
| Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout | ||
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
| Is Pre-Wired | Yes | ||
| Number of Outlets | 4 |
Resources (12)
Installation Instructions
CAD Drawings
Supporting Document
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Are there replacement covers available for 6ATC2PAA?
Hi,
6CTC2AA is the cover part number.
Thanks,
Date published: 2025-10-06
Your literature states that for floor coverings greater than 1" we should consult the factory. We have an 8 inch concrete deck but 2 inches of wood floor cover for finish. How do we handle the additional inch of cover and maintain 3hr rating?
Hello. There may be a variety of solutions depending on your specific application, so we would recommend calling Wiremold Tech Support directly to discuss those details. Thanks!
Date published: 2025-03-07
If the cover gets damaged can you just replace the cover or do you need to replace the whole thing?
Hi,
You can replace just the cover. For this item (6ATC2PAA), the replacement cover would be 6CTC2AA.
Thanks,
Date published: 2025-02-10
Hi, we purchased the 6ATC2PAVN. Do you guys make an adapter piece for this device to integrate a furniture feed whip?
Hello Jered,
There is a way to convert the existing 6ATC2PAV to feed furniture. Please reference the article in the link below for further details.
https://legrand-communities.force.com/knowledgebase/s/article/Poke-Thru-Devices-Can-the-Evolution-6AT-be-converted-to-a-6ATCFF-furniture-feed-poke-thru
Thank you
Date published: 2023-01-20
Bazaarvoice SAP Hybris Integration Version 2.8.1





