text.skipToContent text.skipToNavigation

30TC-212V - 30TC Series Blank Steel Pole

30TC-212V Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-compartment pole. Nominal material thickness .040'' (1.0mm). Furnished unwired without outlets. Mounting hardware, entrance end fitting and ceiling trim plates furnished. Length: 12'5'' (3.8m).

Color Ivory
Length 12.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single-compartment pole. Nominal material thickness .040" (1.0mm). Furnished unwired without outlets. Mounting hardware, entrance end fitting and ceiling trim plates furnished.

Specifications

General Info
Color Ivory
Product Series Steel Tele-Power
Type Pole
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, Multioutlet Assemblies: File E15191, E178348
UPC Number 786776541694
Dimensions
Product Length US 149.0 in
Product Width US 3.75 in
Product Weight US 20.05 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout 2A, A/V, Data, Keystone
Number of Channels 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the 30TC-212V one side removal or both sides?

Asked by: Juan
Hi, This only has one side that is removable. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-11-04

Are you able to mount this to a cubicle partion wall?

Asked by: Limon
Hi, I suggest you call in or email with more details on the application so we can provide the best answer. 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-09-26

What is the largest vertical pole you have?

Asked by: JFM68
Hello, The largest pole based on LxW is our Vista series, which is available in aluminum finish. The largest in terms of height is the 25DTC/DTP series which goes to 15' standard height, but offers 5' extensions. An additional (2) extenders can be added for a total height of 25'. Attached is a quick selection guide for the power poles we offer.
Answered by: Wiremold Tech Support
Date published: 2020-11-23
  • y_2026, m_7, d_11, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.47
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_30TC-212V, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT