25DTC-E5 - 25DTC Series Blank Steel Tele-Power Pole Extender
25DTC-E5
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
25DTP Series 5' Pole Extenders in Ivory is a two-compartment extender that mounts onto existing 25DTP or 25DTC Series poles. Snap together 5' sections to create a pole or extend the length of your existing 25TP series pole.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Power Pole | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 25DTC Series, Tele-Power | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
| UPC Number | 786776172546 |
Dimensions
| Product Length US | 60.0 in | ||
| Product Weight US | 11.9 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Channels | 2 |
Resources
Cutsheet
Installation Instructions
Brochure
BIM Models
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you use add 2- 25DTC-E5 extenders to a 25DTC-415 pole to extend it to 25ft in height
Hi Bear,
Yes, a maximum of (2) 25DTC-E5 extenders can be added to a single pole. The tallest allowable height is 25' using a 15' pole.
Date published: 2021-05-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4000CT1 | Wiremold
Compatible with Connectrac Flex Raceway and Express Kits
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPPA2S2PS | Pass and Seymour
Behavioral Health Wall Plate





