text.skipToContent text.skipToNavigation

25DTP-E10 - 25DTP Series Steel Tele-Power Pole (Ivory)

25DTP-E10 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two sections of a two-compartment (power and communication) pole (5'4"" (1.626m) base + 5' (1.524m) extender) assembles to form a 10' 4"" (3.148m) pole. Nominal material thickness .040"" (1.0mm). Ivory or gray boot base. Factory wired with fed-spec general grade 20A 125V duplex style receptacles. An 8"" (203mm) cover at top front (power side) of pole is removable for making power wiring connections. KOs provided in removable cover for RJ11/RJ45 and modular furniture communication connectors. Mounting hardware, entrance end plate and two ceiling trim plates furnished.

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Add power receptacles or devices to existing modular Tele-Power Poles. Includes one receptacle mounting bracket. Face diameter of single receptacle: 1.38" -1.40" (35mm - 36mm).

Specifications

General Info
Color Ivory
Product Series Steel Tele-Power
Type Pole
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, Multioutlet Assemblies: File E15191, E178348
UPC Number 786776172539
Dimensions
Product Height US 125.0 in
Product Width US 2.83 in
Product Weight US 22.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout A/V, Data, Keystone, Receptacle
Number of Channels 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where can I purchase the boot base for this? I purchased this to create 2 short poles, and I need another base. The accessory pack includes the ceiling mount parts and I can order that, but I can not find a source for the boot base.

Asked by: Anonymous
The boot provided with the 25DTP-E10 is part number E25050, and it can be purchased through an electrical distributor. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-09-20
  • y_2025, m_7, d_12, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_25DTP-E10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT