30TP Series Single Receptacle Cover
30TP-J
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For field installation of receptacles with face diameters of 1.56'' (40mm). G3007C Device Bracket included. Ivory finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Series | Steel Tele-Power | ||
| Type | Cover | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | File E53857 | ||
| UPC Number | 786776046571 |
Dimensions
| Product Height US | 2.74 in | ||
| Product Length US | 4.5 in | ||
| Product Width US | 0.36 in | ||
| Product Weight US | 0.7 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E53857 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FC075UU | Pass and Seymour
Support Grips, Standard Duty, Closed Mesh, Double-Eye Grips
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
110C607-05 | Ortronics
Clarity UTP 110/110 Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMFC-2RJ | Wattstopper
The LMFC-xRJ provides fixture connectivity to the DLM local network via a single- or dual-port RJ45 wiring whip connector.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASCLMKITPG | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
