Plug-In Outlet Center Unit / 120V/20A/8 O/L /lighted switch/15' cord
ULB820-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Eight 20A, 120V, 60Hz, 2500 watt outlets, lighted switch, putty white aluminum housing, 15' (4.6m) 12/3 SJT black cord with NEMA5-20 plug. Length 17 1/4'' (438mm). Receptacle center-to-center 1 1/2'' (38mm). Snap-on slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | Plug-In Outlet Center | ||
| Type | PIOC | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Lighted Switch, Resettable Circuit Breaker | ||
| Number of Receptacles | 8 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | Double | ||
| Standard | cULus Listed | ||
| UPC Number | 786776118339 |
Dimensions
| Product Length US | 17.063 in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 3.5 lb | ||
| Receptacle Spacing | 1.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Cord Length | 15 ft | ||
| Enclosure Type | Aluminum | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting Type | Slide-off, Snap-on | ||
| NEMA Configuration Code | 5-20P, 5-20R | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PMP61289 | Ortronics
CLARITY 6 CATEGORY 6 MINI PATCH PANEL, HINGED MOUNTING
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC7ATCBS | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2876 | Pass and Seymour
Thermoplastic elastomer (TPV) construction stands up to impacts,oils, chemicals, heat, and weather
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CX-105-4 | Wattstopper
Wattstopper's CX-100 Series Passive Infrared (PIR) Ceiling/Wall Sensors detect occupancy to control lighting in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FM-105 | Wattstopper
The FM-105 High Frequency Occupancy Sensor is a line voltage sensor that turns lighting on and off based on occupancy, and can hold lights off when sufficient daylight is available.
