AL5200 Large Multi-Channel Raceway Flat Elbow Fitting
AL5211
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Makes a 90 degree flat turn in a raceway run. Includes two pairs of AL5201 Couplings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Series | AL5200 Series | ||
| Type | Fitting | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC. | ||
| UPC Number | 786776046816 |
Dimensions
| Product Length US | 10.0 in | ||
| Product Weight US | 0.98 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSPTBK | Pass and Seymour
Series 16 Protective Caps and Adapters
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C10105P-MAAP-6A | Wiremold
Functionality, flexibility, accessibility, and capacity for raised floor applications.
